ZetaFrame Cabinet System




















Explore Sizes & Options
| Add to Cart Add | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZA11-A1000-71 View Details | 79.4" (2017 mm) 42U | 23.6" (600 mm) | 31.5" (800 mm) | Single Perforated Front/Double Perforated Rear | Grommet-Sealed | None | None | None | Black | Standard Pallet | $2,586.58 | |
ZA11-A1000-E1 View Details | 79.4" (2017 mm) 42U | 23.6" (600 mm) | 31.5" (800 mm) | Single Perforated Front/Double Perforated Rear | Grommet-Sealed | None | None | None | Glacier White | Standard Pallet | Contact us for pricing | |
ZA11-A1100-71 View Details | 79.4" (2017 mm) 42U | 23.6" (600 mm) | 31.5" (800 mm) | Single Perforated Front/Double Perforated Rear | Grommet-Sealed | One Side Panel | None | None | Black | Standard Pallet | $2,856.61 | |
ZA11-A1100-E1 View Details | 79.4" (2017 mm) 42U | 23.6" (600 mm) | 31.5" (800 mm) | Single Perforated Front/Double Perforated Rear | Grommet-Sealed | One Side Panel | None | None | Glacier White | Standard Pallet | Contact us for pricing | |
ZA11-A1200-71 View Details | 79.4" (2017 mm) 42U | 23.6" (600 mm) | 31.5" (800 mm) | Single Perforated Front/Double Perforated Rear | Grommet-Sealed | Two Side Panels | None | None | Black | Standard Pallet | $2,995.91 | |
ZA11-A1200-E1 View Details | 79.4" (2017 mm) 42U | 23.6" (600 mm) | 31.5" (800 mm) | Single Perforated Front/Double Perforated Rear | Grommet-Sealed | Two Side Panels | None | None | Glacier White | Standard Pallet | $2,995.91 | |
ZA12-00000-71 View Details | 79.4" (2017 mm) 42U | 23.6" (600 mm) | 39.4" (1000 mm) | No Front Door/No Rear Door | None | None | None | None | Black | Standard Pallet | $1,562.50 | |
ZA12-A1000-71 View Details | 79.4" (2017 mm) 42U | 23.6" (600 mm) | 39.4" (1000 mm) | Single Perforated Front/Double Perforated Rear | Grommet-Sealed | None | None | None | Black | Standard Pallet | $2,787.61 | |
ZA12-A1000-E1 View Details | 79.4" (2017 mm) 42U | 23.6" (600 mm) | 39.4" (1000 mm) | Single Perforated Front/Double Perforated Rear | Grommet-Sealed | None | None | None | Glacier White | Standard Pallet | $2,787.61 | |
ZA12-A1100-71 View Details | 79.4" (2017 mm) 42U | 23.6" (600 mm) | 39.4" (1000 mm) | Single Perforated Front/Double Perforated Rear | Grommet-Sealed | One Side Panel | None | None | Black | Standard Pallet | $2,785.91 |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling