



















Cart
ZA12-00000-71




















ZetaFrame® Cabinet; 79.4"H x 23.6"W x 39.4"D (2017 mm x 600 mm x 1000 mm); 42U; 2 Pair Square Punched Rails; No Front Door; No Rear Door; No Top Panel; No Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 23.6" (600 mm) |
| Depth | 39.4" (1000 mm) |
| Doors | No Front Door/No Rear Door |
| Top Panel | None |
| Side Panels | None |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZA12‑00000‑71 Model
The ZA12‑00000‑71 model delivers a factory‑assembled ZetaFrame cabinet that reduces on‑site labor and accelerates project timelines. Its roll‑formed steel frame and square‑punched rails provide a clean, modular platform for rapid configuration. Customers benefit from a streamlined selection process that aligns with the ZA12 series specifications. Engineered for enterprise and colocation environments, the cabinet supports a static load of 5,000 lb (2,268 kg) and dynamic loads up to 4,000 lb (1,814 kg). The robust construction ensures reliable performance even in high‑density deployments, and ZetaFrames have become a trusted choice for hyperscale operators. This strength makes the ZA12‑00000‑71 an ideal backbone for future‑ready data centers. The ZetaFrame cabinet integrates seamlessly with CPI power distribution units, cable management accessories, and optional airflow solutions. Integrated bonding points eliminate the need for separate grounding straps, simplifying installation. Users can add pre‑installed PDU modules or cable trays without redesigning the frame. Thermal efficiency is enhanced through optional air‑containment accessories that separate conditioned and exhaust streams. The open architecture supports both traditional airflow and emerging liquid‑cooling configurations. This flexibility helps organizations meet evolving cooling requirements while maintaining a low floor‑space footprint. CPI offers expert consultation services to tailor the ZA12‑00000‑71 to specific project needs, including custom accessory kits and shock‑pallet options for safe transport. Global distributor network ensures rapid availability and localized support. The result is a turnkey cabinet solution that aligns with the most demanding enterprise workloads.