
Cart
ZA12-A1000-E1

ZetaFrame® Cabinet; 79.4"H x 23.6"W x 39.4"D (2017 mm x 600 mm x 1000 mm); 42U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; No Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 79.4" (2017 mm) 42U |
| Width | 23.6" (600 mm) |
| Depth | 39.4" (1000 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | None |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of ZA12-A1000-E1 Cabinet
The ZA12-A1000-E1 ZetaFrame® Cabinet System delivers robust performance for high-density data center environments. This 42U cabinet measures 79.4 inches high by 23.6 inches wide by 39.4 inches deep (2017 mm x 600 mm x 1000 mm) and supports static loads up to 5000 pounds. Its Glacier White finish and perforated doors ensure optimal airflow and integration with existing infrastructure.
Speedy deployment is a hallmark of the ZA12-A1000-E1, with factory-assembled configurations reducing on-site assembly time and costs. This cabinet supports preinstalled power, cable, and thermal management accessories under a unique part number for streamlined projects. Easy attachment points for accessories allow for faster maintenance and future expansions, enhancing operational efficiency.
Engineered for future-proof strength, the ZA12 cabinet features a roll-formed, tubular steel frame that withstands dynamic loads up to 4000 pounds. Integrated bonding eliminates the need for separate grounding straps, ensuring safety and compliance. This durability makes the ZA12-A1000-E1 ideal for demanding applications like AI and high-performance computing.
Customization options for the ZA12 wireless cabinet systems include a wide range of standard configurations and consultation services. Customers can tailor solutions to specific requirements, ensuring seamless integration with wireless and network equipment. This flexibility supports diverse environments from enterprise data centers to colocation facilities.
Enhanced cable management and integrated airflow accessories in the ZA12-A1000-E1 accommodate varied applications, including wireless infrastructure. The cabinet's versatile design supports effective air separation for maximum equipment cooling. These features help reduce cooling costs and maintain peak performance in high-density setups.