
Cart
ZA12-A1200-E1

ZetaFrame® Cabinet; 79.4"H x 23.6"W x 39.4"D (2017 mm x 600 mm x 1000 mm); 42U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 79.4" (2017 mm) 42U |
| Width | 23.6" (600 mm) |
| Depth | 39.4" (1000 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | None |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Advantages of the ZA12 Cabinet Model
The ZA12-A1200-E1 ZetaFrame® Cabinet System delivers rapid deployment for enterprise data centers, with factory-assembled configurations that reduce on-site assembly time and costs. This 42U cabinet features a Glacier White finish and dimensions of 79.4 inches high by 23.6 inches wide by 39.4 inches deep (2017 mm x 600 mm x 1000 mm), supporting dynamic loads up to 4,000 pounds (1814 kg). Its streamlined design integrates seamlessly with power and cable management accessories, accelerating installation for critical IT environments.
Engineered with a fully welded steel frame, the ZetaFrame cabinet provides exceptional strength, supporting static loads of 5,000 pounds (2268 kg) to ensure long-term reliability in high-density applications. The integrated bonding system automatically grounds doors and panels through hinges and contact points, eliminating the need for separate grounding straps and enhancing safety. This robust construction future-proofs your infrastructure, accommodating next-generation compute demands without compromising performance.
Enhanced cable management options in the ZetaFrame system allow for versatile organization, supporting a wide range of applications from servers to network equipment. Accessories can be easily attached and repositioned, facilitating efficient maintenance and reducing downtime in colocation facilities. This flexibility ensures optimal airflow and accessibility, critical for maintaining operational efficiency in evolving data centers.
Integrated airflow management capabilities enable effective separation of conditioned and exhaust air, maximizing cooling efficiency for sensitive electronics. The cabinet's perforated doors and optional thermal accessories support balanced airflow, reducing energy costs and preventing hotspots. This design is ideal for AI and high-performance computing environments where thermal control is paramount.
Customization services for the ZA12 model include one-on-one consultation to tailor solutions specific to your requirements, ensuring a perfect fit for any data center need. With global availability and rapid product customization, CPI empowers businesses to deploy scalable, future-ready infrastructure quickly. The ZetaFrame Cabinet System embodies CPI's commitment to quality and innovation, providing a competitive edge in modern data management.