
Cart
ZA12-A2200-71

ZetaFrame® Cabinet; 79.4"H x 23.6"W x 39.4"D (2017 mm x 600 mm x 1000 mm); 42U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 23.6" (600 mm) |
| Depth | 39.4" (1000 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Rapid Deployment and Customization with ZA12‑A2200‑71
The ZetaFrame® Cabinet System model ZA12-A2200-71 provides a 42U enclosure that measures 79.4 inches high, 23.6 inches wide and 39.4 inches deep (2017 mm x 600 mm x 1000 mm). Its roll‑formed, tubular steel frame supports a static load of 5,000 lb (2,268 kg) and a dynamic load of 4,000 lb (1,814 kg), delivering industry‑leading strength for enterprise environments. Designed for the za12 series, this cabinet meets the rigorous demands of modern colocation facilities. The a2200 designation reflects a fully factory‑assembled solution that reduces on‑site labor and accelerates project timelines. Customers receive a pre‑configured cabinet with perforated front and rear doors, brush‑sealed top panel and two side panels, ready for immediate power and cable integration. This streamlined approach enables faster deployment while maintaining the high‑quality standards of CPI. The 71 12 configuration incorporates automatic bonding through door hinges, eliminating the need for separate grounding straps and simplifying installation. Versatile cable‑management accessories attach easily to the side panels, supporting organized routing for high‑density deployments. Together, these features enhance reliability and simplify maintenance for high‑performance computing. The cabinet's modular design allows seamless integration of airflow management accessories, such as containment panels and optional cooling solutions, to optimize thermal performance. With a 42U capacity, the ZA12‑A2200‑71 scales to accommodate future equipment growth without compromising structural integrity. This future‑proof capability supports AI, HPC and other high‑compute workloads. CPI's global network of authorized distributors provides rapid customization options, including power distribution units, monitoring devices and specialized mounting hardware. Technical specialists are available to guide configuration choices, ensuring each deployment aligns with specific data‑center requirements. The ZetaFrame® ZA12‑A2200‑71 stands as a reliable foundation for enterprise and colocation projects worldwide.