
Cart
ZA12-A220A-E1

ZetaFrame® Cabinet; 79.4"H x 23.6"W x 39.4"D (2017 mm x 600 mm x 1000 mm); 42U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; Air Dam; Standard Pallet; Glacier White
| Height | 79.4" (2017 mm) 42U |
| Width | 23.6" (600 mm) |
| Depth | 39.4" (1000 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | Air Dam |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Design Features of the ZA12-A220A-E1 Cabinet
The ZA12-A220A-E1 model embodies the ZetaFrame® Cabinet System's hallmark of modular strength, supporting up to 5,000 lb static load while maintaining a compact 79.4″ H x 23.6″ W x 39.4″ D footprint. Its roll‑formed steel frame and fully welded construction provide a durable foundation for any data center cabinet configuration. Integrated bonding through door hinges eliminates the need for separate grounding straps, streamlining installation for a220a deployments. Rapid deployment is achieved by delivering a factory‑assembled, perforated‑front and double‑perforated‑rear cabinet that arrives ready for power, cable, and thermal accessories. The brush‑sealed top panel and air‑dam design create a controlled airflow path, enhancing cooling efficiency for high‑density server environments. This design reduces on‑site assembly time, allowing enterprises to meet tight project schedules without compromising quality. CPI's ZetaFrame® Cabinet System offers versatile cable‑management options that can be mixed and matched to suit diverse wiring layouts. Side panels feature pre‑drilled mounting points for cable trays, while the absence of a bottom panel facilitates easy equipment insertion and removal. The system's standardized 42U height ensures compatibility with industry‑standard rack units, simplifying integration into existing data center cabinet rows. Thermal management is further refined through optional airflow containment accessories that separate conditioned air from exhaust streams. The integrated air dam works in concert with optional containment panels to maintain optimal inlet temperatures, reducing cooling costs for hyperscale and colocation facilities. This proactive approach supports future‑proof scalability as compute density continues to rise. Overall, the ZA12-A220A-E1 delivers a reliable, enterprise‑grade solution that aligns with CPI's commitment to rapid customization, global availability, and decades of engineering expertise. Whether deployed in a multi‑tenant data center, an edge location, or a high‑performance computing hub, the cabinet provides the structural integrity and performance needed for today's demanding server cabinet workloads.