
Cart
ZA13-A1200-71

ZetaFrame® Cabinet; 79.4"H x 23.6"W x 41.3"D (2017 mm x 600 mm x 1050 mm); 42U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 23.6" (600 mm) |
| Depth | 41.3" (1050 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZA13‑A1200‑71 13 Cabinet
The ZetaFrame® ZA13‑A1200‑71 13 cabinet delivers a compact 42U footprint while providing the height, width and depth required for dense equipment layouts. Its 79.4‑in (2017 mm) high, 23.6‑in (600 mm) wide and 41.3‑in (1050 mm) deep dimensions fit seamlessly into multitenant and hyperscale data center aisles. The black finish and perforated front door with double‑perforated rear door create a clean aesthetic that aligns with modern enterprise and colocation environments. Engineered with a roll‑formed, tubular and fully welded steel frame, the cabinet supports a static load of 5,000 lb (2,268 kg) and a dynamic load of 4,000 lb (1,814 kg), ensuring robust strength for high‑density deployments. Integrated bonding through door hinges and panel contact points eliminates the need for separate grounding straps, enhancing safety and compliance. These attributes position the ZA13‑A1200‑71 as a top‑performing option among 13 cabinets for mission‑critical infrastructure. Airflow management is built into the design, allowing optional accessories to separate conditioned and exhaust air streams for optimal cooling efficiency. The za13 designation signals a 13‑cabinet format optimized for front‑to‑rear airflow with a single perforated front and double perforated rear doors. This configuration helps reduce cooling costs and supports AI and high‑performance computing workloads. Versatile cable management accessories can be mounted directly to the side panels or top rail, simplifying organization and reducing clutter. The open‑frame design accommodates a range of power distribution units and monitoring devices, enabling seamless integration with eConnect® solutions. Grounding continuity is maintained throughout the enclosure, providing a reliable foundation for critical network equipment. Customers can configure the ZA13‑A1200‑71 with factory‑installed power, cable and thermal accessories through CPI's Product Designer, accelerating deployment timelines. A standard pallet shipping option ensures safe delivery to any global location. CPI's worldwide distributor network and expert consultation services guarantee ongoing support for the entire lifecycle of the 13 cabinet solution.