



















Cart
ZA14-00000-71




















ZetaFrame® Cabinet; 79.4"H x 23.6"W x 43.3"D (2017 mm x 600 mm x 1100 mm); 42U; 2 Pair Square Punched Rails; No Front Door; No Rear Door; No Top Panel; No Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 23.6" (600 mm) |
| Depth | 43.3" (1100 mm) |
| Doors | No Front Door/No Rear Door |
| Top Panel | None |
| Side Panels | None |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Design Features of the ZA14-00000-71 Model
The ZA14‑00000‑71 ZetaFrame® cabinet delivers a turnkey solution that reduces on‑site assembly time while supporting rapid scale‑out projects. Its factory‑installed, square‑punched rails enable straightforward accessory attachment, allowing data‑center teams to focus on equipment installation instead of rack construction. This speedy deployment directly addresses the need for agile infrastructure in fast‑moving enterprise and colocation facilities. Built with a roll‑formed, tubular and fully welded steel frame, the cabinet provides a static load capacity of 5,000 lb (2,268 kg) and a dynamic capacity of 4,000 lb (1,814 kg). The robust construction ensures long‑term durability even in high‑density environments where equipment weight and vibration are critical concerns. Engineers trust this strength to protect valuable ICT assets throughout the cabinet's service life. Integrated bonding is a hallmark of the ZetaFrame® design; doors and panels automatically connect to the frame through precision hinges and contact points. This eliminates the need for separate grounding straps, simplifying compliance with grounding standards and improving overall safety. The built‑in bonding also reduces installation errors, delivering a more reliable grounding solution for every deployment. Versatile cable‑management accessories are available as standalone options or in coordinated kits, giving users flexibility to route power and data cabling efficiently. From vertical cable trays to horizontal ladder systems, the accessories accommodate a wide range of cable densities without compromising airflow. Effective cable organization supports higher equipment uptime and easier maintenance cycles. The cabinet's open‑frame architecture seamlessly integrates optional airflow‑management solutions, such as containment panels and vented doors, to separate hot and cold aisles. This capability maximizes cooling efficiency, helping data centers lower energy consumption while supporting future‑proof compute densities. Combined with CPI's rapid customization services, the ZA14‑00000‑71 ZetaFrame® cabinet positions organizations to meet today's performance demands and tomorrow's growth plans.