



















Cart
ZA14-A1200-71




















ZetaFrame® Cabinet; 79.4"H x 23.6"W x 43.3"D (2017 mm x 600 mm x 1100 mm); 42U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 23.6" (600 mm) |
| Depth | 43.3" (1100 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
ZetaFrame Cabinet System Features and Benefits
The ZA14-A1200-71 ZetaFrame® Cabinet System provides a robust foundation for enterprise and colocation data centers. This 42U enclosure features a 23.6-inch width and 43.3-inch depth to accommodate high-density server and network equipment. Its black finish and perforated doors ensure seamless integration into modern infrastructure environments.
ZetaFrame cabinets excel in speedy deployment with factory-assembled configurations that reduce on-site assembly time. Customers can order preinstalled power, cable, and thermal management accessories under a unique part number. This approach minimizes packaging and accelerates installation for critical projects.
Engineered for future-proof strength, the ZetaFrame cabinet supports static loads up to 5,000 pounds and dynamic loads of 4,000 pounds. The roll-formed, tubular steel frame architecture ensures durability in demanding applications. Integrated bonding automatically grounds doors and panels without additional straps.
Enhanced cable management is achieved through versatile accessories that organize and secure cabling independently or in combinations. The system supports effective airflow management with optional accessories for conditioned and exhaust air separation. This design maximizes equipment cooling and operational efficiency.
The ZA14-A1200-71 model includes a grommet-sealed top panel and two side panels for added protection. It ships on a standard pallet and is ideal for AI, HPC, and liquid cooling applications. This turnkey solution empowers data centers to scale with confidence and reliability.