



















Cart
ZA14-A2200-E1




















ZetaFrame® Cabinet; 79.4"H x 23.6"W x 43.3"D (2017 mm x 600 mm x 1100 mm); 42U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 79.4" (2017 mm) 42U |
| Width | 23.6" (600 mm) |
| Depth | 43.3" (1100 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Integrated Airflow Management for High‑Density Environments
The ZA14-A2200-E1 Server Cabinet is a high‑performance ZetaFrame® cabinet designed for modern data center environments. As a versatile Data Center Cabinet it supports 42U of equipment while maintaining a compact 23.6 in (600 mm) width and 43.3 in (1100 mm) depth. This Rack Mount Cabinet enables rapid deployment and reduces on‑site assembly time. Built from roll‑formed, tubular steel, the cabinet provides a static load capacity of 5,000 lb (2,268 kg) and dynamic capacity of 4,000 lb (1,814 kg), ensuring durability for demanding workloads. Its double‑perforated rear door and single‑perforated front door facilitate efficient cooling across the entire rack. The brush‑sealed top panel and side panels further protect equipment from dust and contaminants. Airflow Management is integrated through optional accessories that separate conditioned supply air from exhaust, optimizing cooling efficiency for high‑density servers. The design's square‑punched rails and open front enable smooth cable routing while preserving airflow paths. This approach helps lower total cost of ownership by reducing cooling power requirements. Comprehensive IT Cabinet Solutions include built‑in cable management channels and compatibility with Power Distribution Units and Server Rack Accessories such as PDUs, power strips, and grounding hardware. The cabinet's modular construction allows easy addition of accessories without disturbing existing equipment. Integrated bonding through door hinges eliminates the need for separate grounding straps, simplifying installation. CPI's global network of distributors and expert consultation services ensure each ZetaFrame® cabinet is customized to meet specific project needs. Whether deployed in a hyperscale, colocation, or enterprise IT Enclosure, the ZA14-A2200-E1 provides a reliable foundation for critical IT infrastructure. Choose this cabinet for a future‑proof enclosure that supports scalability, security, and efficient power management.