
Cart
ZA15-A1000-71

ZetaFrame® Cabinet; 79.4"H x 23.6"W x 47.2"D (2017 mm x 600 mm x 1200 mm); 42U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; No Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 23.6" (600 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | None |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features and Engineering Benefits of the ZA15-A1000-71
The ZetaFrame® Cabinet System delivers a compact 71 x 15 footprint while providing a full 42U height of 79.4″ (2017 mm) and a depth of 47.2″ (1200 mm). Its roll‑formed, fully welded steel frame supports up to 5,000 lb (2 268 kg) static load, ensuring reliability in demanding environments. The black finish and grommet‑sealed top panel give the enclosure a sleek, durable appearance suitable for any data center tier. Factory‑assembled construction reduces on‑site labor, allowing a1000 distributors to deliver projects faster and with fewer components to manage. Integrated power, cable, and thermal accessories can be ordered under a single part number, streamlining procurement and minimizing error. This speedy deployment translates to lower total cost of ownership for customers seeking rapid time‑to‑market. The cabinet's double‑perforated rear door and single‑perforated front door promote efficient airflow, while optional airflow management accessories further separate conditioned and exhaust air streams. Built‑in grounding through door hinges eliminates the need for separate bonding straps, enhancing safety and compliance. Enhanced cable management options accommodate a wide range of routing scenarios without compromising space. Zetaframes are engineered for future‑proof scalability, supporting additional accessories such as liquid‑cooling panels and advanced monitoring devices. The open architecture allows seamless integration with CPI's eConnect® power distribution units and environmental monitoring solutions. This flexibility ensures the cabinet remains viable as compute density and cooling requirements evolve. Overall, the ZA15-A1000-71 provides a robust, customizable platform that meets the rigorous standards of enterprise and colocation facilities. Its global availability through CPI's extensive distributor network guarantees local support and rapid replacement parts. Choose ZetaFrame® for a proven, high‑performance enclosure that safeguards critical ICT investments.