



















Cart
ZA21-A1200-71




















ZetaFrame® Cabinet; 79.4"H x 27.6"W x 31.5"D (2017 mm x 700 mm x 800 mm); 42U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 27.6" (700 mm) |
| Depth | 31.5" (800 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZA21-A1200-71 Rear Delivery Cabinet
The ZA21-A1200-71 model of the ZetaFrame® Cabinet delivers a robust 42U enclosure measuring 79.4″ H (2017 mm) x 27.6″ W (700 mm) x 31.5″ D (800 mm). Its square‑punched rails and perforated front and double‑perforated rear doors provide strong structural integrity while supporting optimal airflow. Designed in black with grommet‑sealed top panels and two side panels, the cabinet arrives on a standard pallet for easy handling. Engineers choose the ZA 21 series for its rear delivery cabinet configuration, which allows equipment to be loaded from the back, streamlining installation in tight aisles. The integrated door hinges automatically bond to the frame, eliminating separate grounding straps and simplifying compliance with grounding standards. Optional accessories such as power distribution units and cable trays can be factory‑installed, reducing on‑site assembly time. With a static load capacity of 5,000 lb (2,268 kg) and a dynamic capacity of 4,000 lb (1,814 kg), this cabinet supports dense compute deployments without compromising safety. The reinforced steel frame resists vibration and shock, making it suitable for both colocation and hyperscale environments. Its grommet‑sealed top panel helps maintain a controlled interior environment, essential for high‑performance workloads. Cable management is built into the ZetaFrame® system through versatile accessories that attach directly to the side panels and rear door. Users can route power and data cables cleanly, reducing clutter and improving airflow efficiency. The optional airflow management kit integrates seamlessly, separating hot exhaust from chilled intake to maximize cooling performance. CPI's rapid customization program ensures each ZA21‑A1200‑71 cabinet can be tailored to specific project requirements, from dimensions to accessory packages. Technical support and consultation services guide customers through selection, design, and deployment, delivering a turnkey solution that aligns with today's evolving data‑center demands.