



















Cart
ZA21-A1200-E1




















ZetaFrame® Cabinet; 79.4"H x 27.6"W x 31.5"D (2017 mm x 700 mm x 800 mm); 42U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 79.4" (2017 mm) 42U |
| Width | 27.6" (700 mm) |
| Depth | 31.5" (800 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Design Features of the ZA21-A1200-E1 Cabinet
The ZA21-A1200-E1 ZetaFrame® cabinet is delivered as a factory‑assembled unit, reducing the number of parts that must be handled on site. This approach accelerates installation and lowers labor costs for data‑center projects. Customers can specify the e1 system configuration during the ordering process to receive a fully integrated solution. Its roll‑formed tubular steel frame provides industry‑leading strength, supporting static loads up to 5,000 lb (2,268 kg) and dynamic loads up to 4,000 lb (1,814 kg). The 42U enclosure fits standard 19‑inch equipment while offering generous interior clearance for high‑density servers. The Glacier White finish adds corrosion resistance for long‑term reliability. Integrated bonding is built into the door hinges and panel contact points, eliminating the need for separate grounding straps. This feature simplifies compliance with grounding standards and improves overall system safety. The design aligns with the e1 system's emphasis on secure power distribution. A versatile cable‑management suite can be added without removing existing components, allowing for tidy routing of power and data cables. Options include vertical cable trays, horizontal tie‑downs, and grommet‑sealed panels that protect connectors. These accessories are compatible with the ZA21‑A1200‑E1 form factor and support future expansion. Airflow management accessories such as perforated front doors and optional containment panels can be installed to separate cold and hot aisles. This capability maximizes cooling efficiency for high‑performance compute loads. The ZetaFrame cabinet family, including the ZA21‑A1200‑E1 model, delivers a scalable platform for evolving data‑center needs.