



















Cart
ZA22-A2200-E1




















ZetaFrame® Cabinet; 79.4"H x 27.6"W x 39.4"D (2017 mm x 700 mm x 1000 mm); 42U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 79.4" (2017 mm) 42U |
| Width | 27.6" (700 mm) |
| Depth | 39.4" (1000 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Design Benefits of the ZetaFrame® ZA22 Cabinet
The ZetaFrame® ZA22‑A2200‑E1 (za22) is a 42U enterprise cabinet engineered for rapid deployment in colocation and hyperscale environments. Factory‑assembled with a single perforated front and double perforated rear, the enclosure arrives ready for integration, reducing on‑site assembly time and packaging waste. Its Glacier White finish and compact footprint of 79.4"H x 27.6"W x 39.4"D (2017 mm x 700 mm x 1000 mm) fit tightly into dense data‑center aisles. Built on a roll‑formed, fully welded steel frame, the cabinet supports a static load of 5,000 lb (2,268 kg) and a dynamic load of 4,000 lb (1,814 kg), providing the future‑proof strength required for high‑density equipment. Integrated bonding through the door hinges and panel contact points eliminates separate grounding straps, ensuring continuous electrical safety across the enclosure. The brush‑sealed top panel and two side panels further enhance structural rigidity while protecting against contaminants. ZetaFrame's versatile cable‑management accessories attach directly to the interior rails, allowing organized routing of power and data cables without obstructing airflow. The optional airflow‑management kits integrate seamlessly with the perforated doors, separating conditioned supply air from exhaust to maximize cooling efficiency. For projects referencing the /zqz22 configuration, the system can be paired with custom PDU mounts and liquid‑cooling adapters to meet specialized thermal demands. Customers can configure the cabinet through CPI's online Product Designer, selecting from a catalog of power distribution units, monitoring sensors, and security locks that ship pre‑installed under a single part number. The design tools provide BIM, CAD, and Visio files, enabling precise planning within existing data‑center layouts. Rapid product customization, backed by CPI's global distributor network, ensures each ZA22 solution aligns with specific space, power, and cooling requirements. Choosing a ZetaFrame® cabinet gives access to CPI's decades of engineering expertise and worldwide support, from initial consultation through warranty service. The solution is UL‑listed, meets industry standards, and integrates with eConnect® monitoring software for real‑time environmental insight. With the ZA22‑A2200‑E1, enterprises achieve scalable density, streamlined maintenance, and the reliability needed to power AI and high‑performance computing workloads.