



















Cart
ZA23-A1200-71




















ZetaFrame® Cabinet; 79.4"H x 27.6"W x 41.3"D (2017 mm x 700 mm x 1050 mm); 42U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 27.6" (700 mm) |
| Depth | 41.3" (1050 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZA23‑A1200‑71 Cabinet
The ZetaFrame® ZA23-A1200-71 cabinet measures 79.4"H x 27.6"W x 41.3"D (2017 mm x 700 mm x 1050 mm) and supports up to 5,000 lb static load, providing a robust platform for dense ICT equipment. Its roll‑formed, fully welded steel frame delivers industry‑leading strength while maintaining a sleek black finish that fits modern data‑center aesthetics. The design incorporates square‑punched rails and perforated front and rear doors to facilitate optimal airflow and equipment access. Factory‑assembled configuration reduces component count and on‑site labor, enabling rapid deployment of the za23 cabinet in any enterprise environment. Customers can order the unit pre‑populated with power, cable, and thermal accessories under a single part number, streamlining the procurement process. The optional shock‑pallet ensures safe transportation of sensitive ICT hardware. Integrated bonding through door hinges and contact points eliminates the need for separate grounding straps, enhancing safety and simplifying installation. ZetaFrame® cable‑management accessories, such as vertical cable managers and grommet‑sealed top panels, provide flexible routing options for a variety of cable layouts. The cabinet's modular design allows easy addition of accessories without compromising structural integrity. Airflow management accessories can be seamlessly installed to separate conditioned and exhaust air streams, maximizing cooling efficiency for high‑performance compute workloads. The double‑perforated rear door supports rear‑mount power distribution units and optional containment solutions. This integrated approach reduces hot‑spot formation and lowers overall cooling costs for enterprise data centers. Overall, the ZA23‑A1200‑71 offers a high‑strength, 42U solution that accelerates deployment, enhances cable organization, and supports advanced airflow strategies, making it ideal for enterprise‑grade data‑center deployments. Its scalable architecture ensures future‑proof growth as compute density demands increase. Choose the ZetaFrame® cabinet to protect critical investments while maintaining operational agility.