



















Cart
ZA23-A1200-E1




















ZetaFrame® Cabinet; 79.4"H x 27.6"W x 41.3"D (2017 mm x 700 mm x 1050 mm); 42U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 79.4" (2017 mm) 42U |
| Width | 27.6" (700 mm) |
| Depth | 41.3" (1050 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZA23-A1200-E1 Enterprise Cabinet
The ZetaFrame® Cabinet System ZA23-A1200-E1 delivers a robust platform for modern data center projects. Engineered with roll‑formed, fully welded steel, the enclosure supports up to 5,000 lb static load, ensuring durability for heavy‑density deployments. Its modular design makes the cabinet a versatile data center enclosure that adapts to evolving infrastructure needs. Structural integrity is a core focus of the ZA23‑A1200‑E1, featuring two‑pair square‑punched rails and a grommet‑sealed top panel that protect equipment from vibration and dust. Integrated bonding through door hinges eliminates the need for separate grounding straps, enhancing safety in high‑performance environments. The Glacier White finish provides corrosion resistance, extending the cabinet's service life in demanding settings. The cabinet's front and rear perforated doors create efficient airflow pathways, supporting optional airflow‑management accessories for precise cooling control. Cable management accessories attach easily to the side panels, allowing organized routing and quick maintenance. Power distribution units and monitoring modules can be pre‑installed, reducing on‑site integration time for the enterprise cabinet. Rapid deployment is enabled by factory‑assembled configuration options that bundle power, thermal, and cable solutions under a single part number. Customers can work with CPI's consultation services to customize the ZA23‑A1200‑E1 to exact specifications, ensuring a perfect fit for any enterprise cabinet requirement. The optional shock pallet safeguards equipment during transit, further streamlining the installation process. CPI backs the ZetaFrame® Cabinet System with comprehensive technical support and a global distributor network, providing fast service and localized assistance. The design's scalability accommodates future expansion, making it a future‑ready choice for hyperscale and multitenant data center environments. Choose the ZA23‑A1200‑E1 to achieve high‑density performance, reliability, and operational efficiency in every data center enclosure.