



















Cart
ZA23-A2200-71




















ZetaFrame® Cabinet; 79.4"H x 27.6"W x 41.3"D (2017 mm x 700 mm x 1050 mm); 42U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 27.6" (700 mm) |
| Depth | 41.3" (1050 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZA23‑A2200‑71 ZetaFrame® Cabinet
The ZA23‑A2200‑71 ZetaFrame® Cabinet delivers a 42U footprint within a compact 79.4" H x 27.6" W x 41.3" D (2017 mm x 700 mm x 1050 mm) enclosure built from roll‑formed, fully welded steel. Its brush‑sealed top panel and perforated front and rear doors provide effective airflow while maintaining a secure, black exterior. As a high‑performance Data Center Cabinet, it supports static loads up to 5,000 lb (2,268 kg) and dynamic loads to 4,000 lb (1,814 kg). The ZA23‑A2200‑71 is engineered for speedy deployment, arriving factory‑assembled with optional power, cable, and thermal accessories preinstalled. This reduces component count, packaging volume, and on‑site assembly time, allowing enterprise teams to focus on rack‑level integration. The solution fits seamlessly into any Server Cabinet strategy that demands quick, reliable installation. Integrated bonding is a core feature of the ZetaFrame Cabinet System; doors and side panels latch to the frame through built‑in hinges and contact points, eliminating separate grounding straps. This design ensures continuous electrical continuity for equipment safety and compliance with grounding standards. The approach also simplifies maintenance for data center technicians. Versatile cable‑management accessories, including square‑punched rails and removable panels, enable organized routing in dense environments. Optional airflow management modules can be added to separate conditioned air from exhaust, enhancing cooling efficiency. The cabinet's modular design supports future expansion of both Server Cabinet and edge deployments. Choosing the ZA23‑A2200‑71 aligns with CPI's commitment to rapid product customization and global availability, delivering a turnkey solution for hyperscale and colocation facilities. Its robust construction, integrated grounding, and flexible management options provide a future‑ready foundation for AI, HPC, and high‑performance networking workloads. Partner with CPI to leverage expert consultation and ensure optimal performance for every deployment.