



















Cart
ZA24-A1200-71




















ZetaFrame® Cabinet; 79.4"H x 27.6"W x 43.3"D (2017 mm x 700 mm x 1100 mm); 42U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 27.6" (700 mm) |
| Depth | 43.3" (1100 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features and Benefits of the ZA24-A1200-71
ZetaFrame® delivers a fully engineered cabinet system that can be factory‑configured to reduce on‑site assembly time and lower deployment costs. The 42U enclosure measures 79.4"H x 27.6"W x 43.3"D (2017 mm x 700 mm x 1100 mm), providing ample space for high‑density equipment while fitting standard data‑center footprints. Its perforated front and double‑perforated rear doors enable efficient airflow management for demanding enterprise environments. The frame architecture utilizes roll‑formed, tubular, and fully welded steel to support up to 5,000 lb (2,268 kg) static and 4,000 lb (1,814 kg) dynamic loads, ensuring reliable performance under heavy equipment loads. Integrated bonding through door hinges and contact points eliminates the need for separate grounding straps, simplifying compliance with grounding standards. This robust construction meets the rigorous requirements of colocation facilities and hyperscale data centers. ZetaFrame® incorporates square‑punched rails that facilitate quick mounting of power distribution units, cable trays, and cooling accessories. The modular cable management accessories can be deployed independently or in combination, allowing flexible routing for power and data cabling. Optional airflow management accessories provide seamless separation of conditioned and exhaust air, optimizing cooling efficiency in high‑performance compute zones. Thermal performance is further enhanced by the ability to add air containment solutions or liquid‑cooling options without modifying the core cabinet structure. The grommet‑sealed top panel and removable side panels maintain a sealed environment while allowing easy access for maintenance. These design choices reduce cooling costs and support future‑proof scaling as workloads evolve. CPI offers global availability and rapid product customization for the ZA24‑A1200‑71, enabling customers to specify accessories, power options, and monitoring tools that match their specific project requirements. Technical support and consultation services are provided to ensure optimal configuration and compliance. The ZetaFrame® cabinet system thus combines strength, flexibility, and efficiency for today's enterprise data‑center deployments.