



















Cart
ZA24-A2200-E1




















ZetaFrame® Cabinet; 79.4"H x 27.6"W x 43.3"D (2017 mm x 700 mm x 1100 mm); 42U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 79.4" (2017 mm) 42U |
| Width | 27.6" (700 mm) |
| Depth | 43.3" (1100 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZA24‑A2200‑E1 Cabinet
The ZetaFrame Cabinet System delivers a robust, 42U enclosure that meets the demanding requirements of modern data centers. Its roll‑formed, tubular steel frame supports up to 5,000 lb (2,268 kg) static load and 4,000 lb (1,814 kg) dynamic load, providing a reliable foundation for high‑density server rack deployments. Designed for both enterprise and colocation environments, the cabinet integrates seamlessly into existing infrastructure. Factory‑installed accessories enable rapid, on‑site assembly, reducing the component count and eliminating the need for extensive field wiring. Customers can select from a range of power, cable, and thermal management options that are pre‑configured under a single part number, accelerating time‑to‑service. This streamlined approach supports efficient installation of any server rack solution. Integrated bonding through door hinges and contact points removes the requirement for separate grounding straps, ensuring compliance with grounding standards out of the box. The brush‑sealed top panel and perforated front and rear doors promote effective airflow while maintaining environmental protection. These features help maintain optimal operating temperatures for critical equipment. Versatile cable management accessories, including side panels and square‑punched rails, accommodate diverse wiring layouts and simplify maintenance. Optional airflow management modules can be added to create dedicated hot‑aisle or cold‑aisle containment, maximizing cooling efficiency for the data center cabinet. The modular design also allows future upgrades without major reconfiguration. CPI offers global availability and rapid product customization, allowing organizations to tailor the ZetaFrame Cabinet System to specific project requirements. Technical support and design tools such as the CPI Product Designer enable precise planning and seamless integration. With decades of experience, CPI ensures that the cabinet delivers reliable performance throughout the lifecycle of the data center.