
Cart
ZA25-A1200-E1

ZetaFrame® Cabinet; 79.4"H x 27.6"W x 47.2"D (2017 mm x 700 mm x 1200 mm); 42U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 79.4" (2017 mm) 42U |
| Width | 27.6" (700 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features and Benefits of the ZA25-A1200-E1 Cabinet
The ZA25-A1200-E1 is part of the ZetaFrame® Cabinet System, engineered for enterprise and colocation environments with its 42U height and 1200 mm depth. This cabinet delivers robust performance with a 5000 lb static load capacity and perforated doors for efficient thermal management. Its Glacier White finish and standard pallet shipping ensure ready integration into modern data centers.
Speedy deployment is achieved through factory-assembled configurations that reduce component count and on-site assembly time. The ZA25-A1200-E1 supports customization with preinstalled power, cable, and thermal management accessories under a unique part number. This approach accelerates project timelines while maintaining cost efficiency for IT infrastructure.
Future-proof strength stems from its roll-formed, tubular steel frame architecture, supporting dynamic loads up to 4000 lb. Integrated bonding automatically grounds doors and panels through hinges, eliminating separate grounding straps. This design enhances safety and reliability in high-density computing applications.
Enhanced cable management accessories provide versatile organization for ICT equipment, accommodating independent or combined routing solutions. The ZetaFrame system seamlessly integrates airflow management options for effective conditioned and exhaust air separation. These features maximize cooling efficiency and support next-generation compute demands.
Overall, the ZA25-A1200-E1 offers a turnkey solution that prioritizes durability, scalability, and ease of maintenance. Its design aligns with AI and high-performance computing needs, ensuring long-term value for data center operations. Choose ZetaFrame for a customizable, high-strength cabinet system that adapts to evolving technological requirements.