
Cart
ZA25-A2200-71

ZetaFrame® Cabinet; 79.4"H x 27.6"W x 47.2"D (2017 mm x 700 mm x 1200 mm); 42U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 27.6" (700 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZA25‑A2200‑71 Model
The ZA25‑A2200‑71 ZetaFrame® cabinet delivers a robust 42U footprint within a compact 79.4‑inch height, 27.6‑inch width and 47.2‑inch depth. Its roll‑formed tubular steel frame supports up to 5,000 lb static load, ensuring stability for high‑density equipment. Factory‑installed accessories and a single perforated front door accelerate deployment for enterprise and colocation environments. Integrated bonding through door hinges and frame contact points eliminates the need for separate grounding straps, simplifying compliance with electrical standards. The brush‑sealed top panel and perforated rear door provide effective airflow while maintaining a sealed enclosure. This design reduces floor‑space requirements and supports rapid scaling of compute resources. ZetaFrame® offers versatile cable‑management options, including side panels, cable trays and accessory rails that can be added without re‑engineering the cabinet. Optional airflow‑management accessories enable precise separation of hot and cold aisles, lowering cooling costs for hyperscale data centers. The system's modular architecture allows seamless integration with CPI's power distribution units and environmental monitoring tools. The ZB44 accessory family pairs seamlessly with the ZA25‑A2200‑71 model, delivering enhanced rack‑mounting flexibility and additional grounding solutions. ZB44 brackets and mounting kits are engineered to align with the cabinet's side panels, preserving structural integrity. This compatibility extends the cabinet's utility across multi‑tenant and edge‑data‑center deployments. Comprehensive documentation, including the a2200 datasheet, is available for download to assist engineers in planning and installation. CPI's online design tools, such as the Product Designer and CAD libraries, further streamline the configuration process. Contact CPI's technical specialists for customized solutions that meet specific performance and regulatory requirements.