



















Cart
ZA33-A1100-71




















ZetaFrame® Cabinet; 79.4"H x 29.5"W x 41.3"D (2017 mm x 750 mm x 1050 mm); 42U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 1 Side Panel; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 29.5" (750 mm) |
| Depth | 41.3" (1050 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | One Side Panel |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZA33-A1100-71 Cabinet
The ZetaFrame cabinet is engineered with a roll‑formed, tubular steel frame that meets the rigorous demands of modern data centers, delivering a robust 42U footprint while maintaining a compact 79.4″ H x 29.5″ W x 41.3″ D (2017 mm x 750 mm x 1050 mm) envelope. Its structural design supports up to 5,000 lb (2,268 kg) static load, providing the confidence needed for dense equipment installations in enterprise cabinet environments. The integrated bonding system connects doors and panels directly to the frame, eliminating separate grounding straps and simplifying compliance with grounding standards. Rapid deployment is a core advantage of the ZA33-A1100-71, as the cabinet arrives factory‑assembled with square‑punched rails and optional accessories pre‑installed under a single project part number. This streamlined configuration reduces on‑site labor, shortens installation timelines, and minimizes handling risks associated with multiple shipments. Customers benefit from a single, coordinated delivery that accelerates time‑to‑service for high‑performance workloads. Thermal management is addressed through the cabinet's perforated front and rear doors, which enable effective airflow separation when paired with optional containment accessories. The design supports both hot‑aisle and cold‑aisle configurations, ensuring that high‑density compute modules receive consistent cooling without hot spots. Integrated grommet‑sealed top panels further protect equipment from dust and contaminants while preserving the engineered airflow path. Cable management is simplified by the ZetaFrame cabinet's versatile accessories, including side panels, grommet‑sealed tops, and optional cable routing kits that can be attached without tools. These features allow technicians to organize power and data cabling efficiently, reducing clutter and improving serviceability in dense enterprise cabinet layouts. The single‑side panel option provides flexible access for cable entry while maintaining the cabinet's structural integrity. CPI backs the ZA33-A1100-71 with global availability, rapid customization options, and expert consultation services that help designers tailor the cabinet to specific project requirements. Whether deployed in a multitenant colocation facility or a hyperscale data center, the cabinet's scalable architecture and robust construction support future growth and evolving technology standards. Partnering with CPI ensures reliable support throughout the product lifecycle, reinforcing the value of this high‑density, enterprise‑grade ZetaFrame cabinet.