
Cart
ZA35-A1200-E1

ZetaFrame® Cabinet; 79.4"H x 29.5"W x 47.2"D (2017 mm x 750 mm x 1200 mm); 42U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 79.4" (2017 mm) 42U |
| Width | 29.5" (750 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Rapid Deployment and Integrated Cable Management
The ZA35‑A1200‑E1 model delivers a compact 42U footprint while maintaining the robust construction characteristic of the ZetaFrame® cabinet family. Its Glacier White finish and roll‑formed steel frame support static loads up to 5,000 lb, ensuring durability for demanding enterprise environments. This 1200 cabinet configuration provides the flexibility needed for modern data‑center layouts. Factory‑assembled components reduce on‑site labor, allowing fast deployment and minimizing installation errors. Customers can specify power, thermal, and cable accessories that arrive pre‑installed, streamlining the rollout process. The integrated bonding system eliminates separate grounding straps, enhancing safety and compliance. Cable management accessories attach directly to the side panels, creating clean pathways for power and data runs. The design supports both perforated front and rear doors, improving airflow without additional containment hardware. Seamless integration with CPI's design tools enables precise planning and documentation. The ZA35‑A1200‑E1 supports dynamic loads of 4,000 lb, making it suitable for high‑density compute and storage solutions. Its modular architecture allows future expansion without structural modifications. The cabinet's grommet‑sealed top panel protects equipment from contaminants while facilitating easy cable entry. CPI offers comprehensive support, including CAD, BIM, and Visio resources that accelerate engineering workflows. The ZetaFrame® cabinet system is backed by a global network of authorized distributors for rapid fulfillment. Partnering with CPI ensures access to expertise that optimizes performance and reliability throughout the product lifecycle.