



















Cart
ZA42-A1200-71




















ZetaFrame® Cabinet; 79.4"H x 31.5"W x 39.4"D (2017 mm x 800 mm x 1000 mm); 42U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 31.5" (800 mm) |
| Depth | 39.4" (1000 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZA42‑A1200‑71 ZetaFrame® Cabinet
The ZA42‑A1200‑71 ZetaFrame® Cabinet delivers a compact 42U footprint at 79.4" H x 31.5" W x 39.4" D (2017 mm x 800 mm x 1000 mm), providing ample space for high‑density equipment. Constructed from roll‑formed, fully welded steel, the frame supports up to 5,000 lb static load, ensuring robust support for mission‑critical servers. Its perforated front and double‑perforated rear doors enable efficient airflow management throughout the enclosure. The ZA42‑A1200‑71 model serves as a turnkey power supply cabinet, allowing power distribution units to be pre‑installed at the factory, which streamlines integration with the overall system. This design works seamlessly with cabinet order entry software, reducing configuration errors and accelerating the procurement process. By combining power and enclosure in a single, engineered package, the cabinet simplifies planning for data‑center projects. Factory‑assembled components reduce on‑site labor, cutting installation time and minimizing the risk of field errors. Customers receive a fully vetted solution that arrives ready for rack integration, supporting rapid deployment schedules. The modular design also enables easy addition of accessories without re‑engineering the entire enclosure. Integrated cable‑management accessories and built‑in bonding points keep wiring organized while maintaining grounding integrity, enhancing safety and serviceability. Optional airflow management accessories can be added to separate hot and cold aisles, optimizing cooling efficiency. The cabinet's grommet‑sealed top panel further protects equipment from dust and contaminants. Overall, the ZA42‑A1200‑71 ZetaFrame® Cabinet provides a durable, high‑density platform that meets the demands of modern enterprise and colocation environments. Its turnkey power supply capabilities and compatibility with cabinet order entry software deliver a streamlined, future‑proof solution. For more information, visit the product page or contact a CPI sales specialist.