



















Cart
ZA44-A1200-71




















ZetaFrame® Cabinet; 79.4"H x 31.5"W x 43.3"D (2017 mm x 800 mm x 1100 mm); 42U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 31.5" (800 mm) |
| Depth | 43.3" (1100 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Advanced Features of ZetaFrame Cabinet Systems
The ZA44-A1200-71 model is part of the ZetaFrame® Cabinet System, offering a robust 44 wide cabinet solution for modern data centers. This cabinet features a 42U height and dimensions of 79.4"H x 31.5"W x 43.3"D (2017 mm x 800 mm x 1100 mm), providing ample space for high-density equipment. Its design supports up to 5,000 lb static loads, ensuring durability in enterprise environments. ZetaFrame cabinets are engineered for speedy deployment with factory-assembled configurations that reduce on-site assembly time. The system integrates seamlessly with power, cable, and thermal management accessories, creating a turnkey power supply cabinet solution. This approach minimizes installation costs and accelerates time-to-operation for data center managers. As a 44 wide cabinet, the ZA44-A1200-71 accommodates extensive cable management needs and supports efficient airflow management. The perforated doors and grommet-sealed top panel enhance thermal efficiency, critical for high-performance computing. These features make it ideal for AI and HPC applications where cooling is paramount. The turnkey nature of ZetaFrame Cabinet Systems means they come pre-configured with essential accessories, reducing the need for additional purchases. Customers can order cabinets with integrated PDUs and monitoring systems, streamlining the procurement process. This customization capability ensures that each cabinet meets specific operational requirements. With global availability and rapid customization, CPI's ZetaFrame Cabinet System provides a competitive edge for enterprises and colocation facilities. The ZA44-A1200-71 model exemplifies this with its future-proof strength and integrated bonding features. Explore CPI's solutions for reliable, scalable data center infrastructure.