
Cart
ZA45-A1200-E1

ZetaFrame® Cabinet; 79.4"H x 31.5"W x 47.2"D (2017 mm x 800 mm x 1200 mm); 42U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 79.4" (2017 mm) 42U |
| Width | 31.5" (800 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Rapid Deployment and Integrated Bonding
The ZetaFrame® Cabinet ZA45-A1200-E1 is a 42U, high‑strength enclosure designed for enterprise and colocation data centers. It measures 79.4″H x 31.5″W x 47.2″D (2017 mm x 800 mm x 1200 mm) and supports up to 5,000 lb (2,268 kg) static load. The robust roll‑formed, tubular steel frame delivers the durability expected of a 45 cabinet series. Rapid deployment is built into the ZA45‑A1200‑E1 e1 system, with factory‑installed perforated front and rear doors that arrive ready for rack‑mount integration. By eliminating on‑site assembly steps, installers save valuable time and reduce labor costs. The cabinet can be shipped on a shock‑pallet for secure transport to the data‑center floor. Integrated bonding connects the doors and side panels directly to the frame through precision‑engineered hinges, removing the need for separate grounding straps. This feature simplifies compliance with grounding standards and improves overall system reliability. The design also includes a grommet‑sealed top panel to protect cable entry points. The ZetaFrame cabinet offers versatile cable‑management options, including horizontal and vertical cable trays, grommeted side panels, and dedicated accessory mounting points. Users can configure the layout to accommodate high‑density deployments while maintaining clear airflow paths. These accessories are interchangeable, allowing future upgrades without replacing the core enclosure. Designed for scalability, the ZA45‑A1200‑E1 integrates seamlessly with CPI's power distribution units, environmental monitoring devices, and optional airflow‑management solutions. Global availability and rapid customization ensure that the enclosure meets the evolving needs of hyperscale and edge data‑center environments. With CPI's worldwide distributor network, customers receive expert support and technical guidance throughout the lifecycle.