
Cart
ZA45-A120A-71

ZetaFrame® Cabinet; 79.4"H x 31.5"W x 47.2"D (2017 mm x 800 mm x 1200 mm); 42U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; Air Dam; Rail Grommets; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 31.5" (800 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | Air Dam |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Features and Benefits of the ZetaFrame Cabinet System
The ZetaFrame® cabinet system model ZA45-A120A-71 delivers a high-performance server cabinet solution for enterprise and colocation data centers. With dimensions of 79.4 inches high by 31.5 inches wide by 47.2 inches deep (2017 mm x 800 mm x 1200 mm), this 42U enclosure supports static loads up to 5,000 pounds (2268 kg) for reliable operation. Its robust design ensures durability in demanding environments, making it ideal for AI and high-performance computing applications.
Factory-assembled configurations reduce component count and on-site assembly, saving time and costs during deployment. The cabinet integrates preinstalled power, cable, and thermal management accessories under a unique part number for streamlined projects. Easy attachment points allow for faster maintenance and future upgrades, enhancing overall efficiency.
Built with a roll-formed, tubular, and fully welded steel frame, the ZetaFrame cabinet provides future-proof strength with 4,000-pound (1814 kg) dynamic load capacity. Integrated bonding automatically grounds doors and panels to the frame, eliminating the need for separate straps and improving safety. This design supports high-density setups while maintaining structural integrity.
Versatile cable management accessories accommodate various applications, improving organization and airflow within the data center cabinet. Integrated airflow management options, such as air dams, ensure effective conditioned and exhaust air separation for maximum equipment cooling. These features help reduce cooling costs and maintain optimal performance in server cabinet installations.
Ideal for evolving data center needs, the ZetaFrame cabinet system offers customization through CPI's consultation services for tailored solutions. Global availability and rapid product customization provide agility in supporting advanced technologies like liquid cooling. This approach ensures a competitive edge in managing critical IT infrastructure.