
Cart
ZA45-A120B-71

ZetaFrame® Cabinet; 79.4"H x 31.5"W x 47.2"D (2017 mm x 800 mm x 1200 mm); 42U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; Air Dam; Rail Brushes; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 31.5" (800 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | Air Dam, Brushed-Sealed Rail |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Rapid Deployment with Integrated Power, Cable and Thermal Solutions
The ZA45-A120B-71 ZetaFrame® Cabinet delivers a compact 79.4‑inch (2017 mm) height, 31.5‑inch (800 mm) width, and 47.2‑inch (1200 mm) depth, providing a 42U footprint that fits tightly into modern enterprise data centers. Its roll‑formed steel frame supports up to 5,000 lb (2,268 kg) static load, ensuring reliable performance under heavy equipment loads. The black finish and perforated front and rear doors create a sleek, high‑density enclosure for critical IT infrastructure. Rapid deployment is built into the ZA45 design; each cabinet arrives factory‑assembled with optional power, cable and thermal accessories already installed. This reduces on‑site labor, shortens project schedules, and minimizes the risk of assembly errors. The A120B configuration option adds a grommet‑sealed top panel and air dam for enhanced airflow control. The ZetaFrame® architecture provides integrated bonding through door hinges and panel contact points, eliminating the need for separate grounding straps. This feature simplifies compliance with grounding standards while maintaining a clean interior layout. The robust construction also meets seismic requirements for multi‑tenant facilities. Cable management is streamlined with versatile accessories that attach directly to the cabinet's side panels, supporting both vertical and horizontal routing paths. The built‑in air dam and brushed‑sealed rail work together to separate conditioned and exhaust air, optimizing cooling efficiency for high‑density deployments. Customers can further enhance airflow with optional containment solutions from CPI. CPI's global network of authorized distributors offers rapid customization services, allowing engineers to tailor the ZA45‑A120B‑71 to specific power and networking needs. Comprehensive CAD, BIM and Visio resources accelerate design integration and documentation. With decades of experience, CPI ensures each enterprise cabinet delivers the reliability and performance required for today's AI and HPC workloads.