



















Cart
ZB11-A2200-E1




















ZetaFrame® Cabinet; 84.6"H x 23.6"W x 31.5"D (2149 mm x 600 mm x 800 mm); 45U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 84.6" (2149 mm) 45U |
| Width | 23.6" (600 mm) |
| Depth | 31.5" (800 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Advanced Cable and Thermal Management Systems
The ZetaFrame® Cabinet System ZB11-A2200-E1 is engineered for robust data center infrastructure, providing a reliable enclosure for critical servers and network equipment. Its 45U height and 23.6-inch width accommodate high-density configurations common in modern data centers. This cabinet supports static loads up to 5000 pounds, ensuring durability for enterprise and colocation environments.
As a premier server cabinet, the ZB11-A2200-E1 features square-punched rails that simplify equipment mounting and adjustments. The perforated doors facilitate optimal airflow, which is essential for maintaining server performance in hyperscale data center applications. Factory-assembled options reduce on-site labor, speeding up deployment timelines significantly.
Enhanced cable management is a key benefit, with accessories that organize power and data cables to minimize obstruction and improve airflow. This systematic approach reduces the risk of cable damage and simplifies maintenance procedures. Effective cable management contributes to overall system reliability and efficiency in network cabinet installations.
Integrated thermal management options allow for customized cooling solutions that address the heat generated by high-performance computing equipment. These features are particularly valuable in edge data center settings where space and cooling resources may be limited. By managing temperatures effectively, the cabinet helps prevent overheating and ensures continuous operation.
The ZetaFrame cabinet excels in various data center environments, from enterprise server rooms to large-scale hyperscale data centers. Its future-proof design supports evolving technology needs, including advancements in AI and liquid cooling. With global availability and rapid customization, CPI delivers solutions that enhance data center infrastructure resilience and performance.