
Cart
ZB12-A1000-71

ZetaFrame® Cabinet; 84.6"H x 23.6"W x 39.4"D (2149 mm x 600 mm x 1000 mm); 45U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; No Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 23.6" (600 mm) |
| Depth | 39.4" (1000 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | None |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Optimizing Data Center Cabinet Performance and Efficiency
The ZetaFrame® Cabinet System accelerates data center cabinet deployment with factory-assembled configurations that reduce on-site assembly time. This approach minimizes component count and packaging, leading to significant cost savings and faster implementation. Customized solutions ensure that your data center infrastructure is operational without delays.
Built with a fully welded steel frame, this rack mount cabinet supports static loads up to 5,000 lb (2268 kg) and dynamic loads of 4,000 lb (1814 kg). This robust construction ensures reliability in high-density environments, making it ideal for enterprise data center applications. The future-proof design accommodates evolving technology demands.
Enhanced cable management features provide versatile options for organizing and routing cables within the cabinet. Accessories can be used independently or in combination to suit various applications, improving airflow and reducing clutter. This integration supports efficient data center infrastructure maintenance and scalability.
Effective thermal management is achieved through seamless integration with optional airflow management accessories. These solutions ensure proper separation of conditioned and exhaust air, maximizing equipment cooling efficiency. Optimized airflow management contributes to reduced operational costs and enhanced system performance.
The ZetaFrame® Cabinet includes integrated bonding where doors and panels automatically ground to the frame, eliminating the need for additional straps. This feature enhances safety and compliance with industry standards. Combined with secure mounting options, it provides a comprehensive solution for protecting critical IT assets.