
Cart
ZB13-A1000-71

ZetaFrame® Cabinet; 84.6"H x 23.6"W x 41.3"D (2149 mm x 600 mm x 1050 mm); 45U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; No Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 23.6" (600 mm) |
| Depth | 41.3" (1050 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | None |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Rapid Deployment and Customizable Configuration
The ZB13‑A1000‑71 model belongs to the ZetaFrame® Cabinet System and delivers a 45U, 84.6‑inch high, 23.6‑inch wide, 41.3‑inch deep enclosure built from roll‑formed tubular steel. Its fully welded frame supports a static load of 5,000 lb (2,268 kg) and a dynamic load of 4,000 lb (1,814 kg), providing the strength required for high‑density server deployments. The black finish and perforated front and rear doors promote consistent airflow while protecting equipment in demanding data center cabinet environments. Rapid deployment is a core benefit of the ZB13 design, as the cabinet arrives factory‑assembled with optional power, cable, and thermal accessories pre‑installed. Customers can select a configuration that matches their exact requirements, reducing on‑site assembly time and minimizing the risk of installation errors. This fast selection and customization capability aligns with the need for swift rollout of new server cabinet capacity in enterprise and colocation facilities. Integrated bonding eliminates the need for separate grounding straps, because the door hinges and contact points automatically connect the steel frame to the enclosure panels. Enhanced cable management accessories, such as removable cable trays and grommet‑sealed top panels, allow organized routing of power and data cables within the cabinet. The modular design supports easy addition or removal of accessories without compromising structural integrity. The ZB13 platform accommodates a range of power solutions, and the optional zb13 power module delivers reliable distribution to high‑performance equipment. While the base model does not include built‑in thermal management, it seamlessly accepts airflow management accessories that separate conditioned and exhaust air streams. This flexibility enables data center operators to tailor cooling strategies to match the heat load of modern AI and HPC workloads. Designed for enterprise, colocation, and hyperscale environments, the ZB13‑A1000‑71 ZetaFrame® cabinet provides a future‑proof foundation for evolving infrastructure. Chatsworth Products (CPI) supports global availability and rapid product customization, ensuring that each deployment meets precise project specifications. The combination of robust construction, integrated bonding, and adaptable power and cooling options makes this server cabinet an optimal choice for modern data center cabinet installations.