
Cart
ZB13-A1200-71

ZetaFrame Cabinet; 84.6"H x 23.6"W x 41.3"D (2149 mm x 600 mm x 1050 mm); 45U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 23.6" (600 mm) |
| Depth | 41.3" (1050 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features and Benefits of ZetaFrame Cabinets
The ZetaFrame® Cabinet System ZB13-A1200-71 delivers a highly engineered solution for modern data centers, supporting next-generation compute with robust construction and seamless accessory integration. This ZetaFrame cabinet features a 45U height, 23.6-inch width, and 41.3-inch depth, optimized for high-density environments. Its factory-assembled design reduces on-site assembly time, ensuring rapid deployment and cost savings.
Engineered for future-proof strength, the ZetaFrame cabinet boasts a fully welded steel frame that supports 5,000 pounds static and 4,000 pounds dynamic loads. Integrated bonding automatically grounds doors and panels through hinges, eliminating the need for separate straps. This ZetaFrame system enhances cable management with versatile accessories that accommodate diverse applications.
Speedy deployment is a hallmark of the ZetaFrame Cabinet System, with customer-specified configurations shipped under unique part numbers. Easy attachment of power, cable, and thermal management accessories allows for faster maintenance and scalability. The optional shock pallet ensures safe delivery of racked ICT equipment, minimizing installation risks.
The ZetaFrame cabinet supports effective airflow management with optional accessories that ensure conditioned and exhaust air separation. This integration maximizes equipment cooling efficiency in demanding setups. The black finish and standard pallet shipping make it a reliable choice for enterprise and colocation facilities.
With global availability and rapid customization, CPI's ZetaFrame solutions provide agility for AI and high-performance computing applications. The ZetaFrame Cabinet System represents decades of expertise in data center infrastructure. Trust CPI for unparalleled application support and technical service.