



















Cart
ZB14-A1200-71




















ZetaFrame® Cabinet; 84.6"H x 23.6"W x 43.3"D (2149 mm x 600 mm x 1100 mm); 45U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 23.6" (600 mm) |
| Depth | 43.3" (1100 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZB14‑A1200‑71 Cabinet
The ZetaFrame® cabinet ZB14‑A1200‑71 delivers rapid, factory‑assembled deployment that reduces on‑site labor and accelerates time‑to‑service. As a 45U turnkey power supply cabinet, it integrates power, cable and airflow accessories under a single part number, streamlining ordering and installation. This speed‑to‑value is essential for modern data‑center projects that demand agility and precision. Robust structural design supports up to 5,000 lb static load and 4,000 lb dynamic load, providing the strength needed for dense server configurations. Integrated bonding through door hinges and frame contact points eliminates separate grounding straps, enhancing safety and compliance. The ZB‑14 series maintains consistent performance across varied enterprise environments. Modular square‑punched rails and optional airflow management accessories allow customization without sacrificing the core ZetaFrame® architecture. Customers can add power distribution units, cable trays, or liquid‑cooling interfaces while preserving the cabinet's structural integrity. This flexibility ensures the cabinet adapts to evolving compute and networking requirements. Designed for enterprise and colocation facilities, the ZB14‑A1200‑71 supports high‑density deployments while preserving clear aisle space. Its perforated front and rear doors facilitate effective hot‑aisle/cold‑aisle separation, reducing cooling costs. The cabinet's 84.6 inches height, 23.6 inches width and 43.3 inches depth fit standard data‑center footprints. CPI provides comprehensive design tools, including CAD, BIM and Visio stencils, to simplify planning and integration. Global distributor network and rapid customization services ensure customers receive the exact configuration they need. The ZetaFrame® cabinet family continues to set the benchmark for reliable, scalable infrastructure solutions.