



















Cart
ZB14-A1200-E1




















ZetaFrame® Cabinet; 84.6"H x 23.6"W x 43.3"D (2149 mm x 600 mm x 1100 mm); 45U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 84.6" (2149 mm) 45U |
| Width | 23.6" (600 mm) |
| Depth | 43.3" (1100 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Rapid Deployment and Customization
The ZB14-A1200-E1 cabinet is built with a roll‑formed, tubular steel frame that supports up to 5,000 lb static load, providing a solid foundation for high‑density equipment. Its factory‑assembled configuration reduces on‑site assembly time and minimizes packaging complexity, enabling faster rollout in enterprise data centers. Integrated bonding through door hinges eliminates separate grounding straps, simplifying installation and improving safety. The cabinet's 84.6″ H x 23.6″ W x 43.3″ D (2149 mm x 600 mm x 1100 mm) footprint fits standard rack rows while delivering 45U of usable space for servers and networking gear. Perforated front and double‑perforated rear doors promote optimal airflow, and the grommet‑sealed top panel protects against dust ingress. Optional airflow accessories can be added to further separate hot and cold aisles for precise thermal control. ZetaFrame cabinet accessories include versatile cable‑management trays, grommeted side panels, and removable rear doors that accommodate power distribution units and monitoring equipment. The modular design allows accessories to be installed in any order, supporting custom configurations without re‑engineering the enclosure. This flexibility reduces floor‑space clutter and streamlines cable routing for maintenance crews. Thermal management integrates seamlessly with CPI's air‑containment solutions, enabling precise conditioning of equipment zones and reducing cooling costs. The cabinet's robust construction supports future‑proof upgrades such as liquid‑cooling modules without compromising structural integrity. Engineers can rely on consistent performance even as computational loads increase in hyperscale environments. The ZB14-A1200-E1 model is fully compatible with a1200 software, providing real‑time monitoring of environmental conditions and power usage across the enclosure. This software integration empowers data‑center operators to optimize energy efficiency and quickly diagnose issues before they impact service. Together, the ZetaFrame® cabinet and a1200 software deliver a resilient, scalable platform for today's demanding enterprise applications.