
Cart
ZB14-A220A-72

ZetaFrame® Cabinet; 84.6"H x 23.6"W x 43.3"D (2149 mm x 600 mm x 1000 mm); 45U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; Air Dam; Shock Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 23.6" (600 mm) |
| Depth | 43.3" (1100 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | Air Dam |
| Color | Black |
| Shipping | Shock Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZB14-A220A-72 Cabinet
The zb14 (ZB14-A220A-72) cabinet from Chatsworth Products (CPI) delivers a compact 45U footprint while providing 84.6 inches (2149 mm) of height for dense equipment deployment. Its 23.6‑inch (600 mm) width and 43.3‑inch (1100 mm) depth create a balanced profile that fits standard data‑center aisles. Built with a roll‑formed steel frame, the ZetaFrame® system supports up to 5,000 lb (2 268 kg) static load for robust reliability. Designed for high‑density workloads, the cabinet incorporates a perforated front door and double‑perforated rear door that enable efficient airflow management. An integrated air dam and brush‑sealed top panel further separate conditioned and exhaust air streams, reducing cooling costs for enterprise environments. The zb-14 design also includes optional airflow accessories that can be added during factory assembly for rapid on‑site deployment. Structural integrity is reinforced by two side panels and a shock pallet, ensuring safe transport and protection of critical ICT equipment. The ZB14-A220A-72 features automatic bonding of doors and panels to the frame, eliminating the need for separate grounding straps and simplifying compliance with grounding standards. Its black finish provides a sleek, professional appearance while resisting corrosion in demanding settings. Customers can customize the cabinet with factory‑installed power distribution units, cable‑management trays, and liquid‑cooling interfaces through the CPI Product Designer tool. This fast‑selection process reduces component count and shortens installation time, a key advantage of the zb-14 family. All accessories are engineered to fit the ZetaFrame® architecture without compromising structural strength. By combining thermal, power, and cable management in a single turnkey solution, the ZB14-A220A-72 helps data‑center operators achieve higher compute density and operational efficiency. CPI's global network of authorized distributors ensures rapid availability and expert support for every deployment. The ZetaFrame® cabinet remains a future‑ready platform for AI, HPC and emerging edge applications.