
Cart
ZB15-A1000-E1

ZetaFrame® Cabinet; 84.6"H x 23.6"W x 47.2"D (2149 mm x 600 mm x 1200 mm); 45U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; No Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 84.6" (2149 mm) 45U |
| Width | 23.6" (600 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | None |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZB15-A1000-E1 Enclosure
The zb15‑A1000‑E1 is a flagship model of the ZetaFrame® Cabinet System, offering a compact 45U footprint that fits tightly into dense enterprise and colocation environments. Its roll‑formed steel frame supports up to 5,000 lb static load, delivering the durability required for high‑performance computing installations. The Glacier White finish provides corrosion resistance while maintaining a clean aesthetic for modern data centers. Designed for rapid deployment, the cabinet arrives factory‑assembled with optional power, cable and thermal accessories pre‑installed under a single part number. This reduces component count and eliminates on‑site assembly, accelerating project timelines and lowering labor costs. Customers can configure the enclosure through CPI's Product Designer to match exact infrastructure needs. Integrated bonding through the door hinges and panel contact points removes the need for separate grounding straps, ensuring compliance with industry safety standards. The grommet‑sealed top panel and perforated front and rear doors enable effective airflow management without additional ductwork. Load capacity and grounding features make the ZB15‑A1000‑E1 suitable for AI and HPC workloads. Versatile cable management options, including vertical trays and horizontal brackets, allow organized routing of power and data lines within the 45U space. Optional air containment accessories can be added to create hot‑aisle or cold‑aisle configurations, maximizing cooling efficiency for dense equipment layouts. The modular design supports future upgrades without major re‑engineering. CPI provides global availability and rapid product customization, ensuring that the ZB15‑A1000‑E1 can be delivered to multi‑tenant, hyperscale or edge data centers worldwide. Expert consultation services assist engineers in selecting the optimal configuration and integrating the cabinet into existing infrastructure. With more than three decades of experience, CPI delivers reliable, high‑quality solutions that protect and power critical IT assets.