
Cart
ZB15-A120A-72

ZetaFrame® Cabinet; 84.6"H x 23.6"W x 47.2"D (2149 mm x 600 mm x 1200 mm); 45U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; Air Dam; Shock Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 23.6" (600 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | Air Dam |
| Color | Black |
| Shipping | Shock Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZB15‑A120A‑72 Cabinet
The ZB15‑A120A‑72 delivers a robust, roll‑formed steel frame that supports up to 5,000 lb static load, ensuring reliable stability for demanding equipment. Its 45U height and 23.6 in (600 mm) width provide a compact footprint while maintaining ample interior space for dense server configurations. Integrated grommet‑sealed top panels and perforated doors promote efficient airflow, a core benefit of the ZetaFrame® Cabinet System. Speedy deployment is achieved through factory‑assembled construction that reduces on‑site assembly time and minimizes handling of individual components. The cabinet arrives on a shock‑pallet, safeguarding sensitive ICT gear during transport and simplifying floor placement. Optional accessories such as power distribution units and cable‑management panels can be pre‑installed to further accelerate rollout. Future‑proof strength is built into every aspect of the design, from fully welded joints to reinforced side panels that meet rigorous seismic standards. The system's grounding hinges automatically bond doors and panels to the frame, eliminating separate grounding straps and enhancing safety. This engineering approach supports evolving data center needs, from AI workloads to high‑performance computing clusters. As a data center cabinet, the ZB15‑A120A‑72 integrates seamlessly with CPI's thermal‑management solutions, including air‑dam and optional containment accessories. Precise airflow control maximizes cooling efficiency and reduces operational costs across hyperscale and enterprise environments. The cabinet's modular design also enables easy expansion as capacity demands grow. Customers benefit from CPI's global availability and rapid customization, ensuring that each ZetaFrame® solution aligns with specific project requirements. Expert consultation services guide selection of accessories, power, and monitoring options for optimal performance. The result is a resilient, scalable enclosure that protects critical infrastructure while supporting future growth.