



















Cart
ZB22-A1200-E1




















ZetaFrame® Cabinet; 84.6"H x 27.6"W x 39.4"D (2149 mm x 700 mm x 1000 mm); 45U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 84.6" (2149 mm) 45U |
| Width | 27.6" (700 mm) |
| Depth | 39.4" (1000 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZetaFrame® Cabinet Design
The ZetaFrame® cabinet supports the caw-1200 side mounted cabinet air conditioner factory solution, delivering precise airflow control for dense equipment loads. Its modular design allows quick integration of power, cable and cooling accessories, reducing on‑site assembly time. Customers benefit from a streamlined supply chain that delivers a ready‑to‑install enclosure. Engineered with a roll‑formed, fully welded steel frame, the ZB22 series provides a static load capacity of 5,000 lb (2,268 kg) and dynamic capacity of 4,000 lb (1,814 kg). The robust construction meets the rigorous demands of enterprise and colocation facilities. Integrated bonding on doors and panels eliminates separate grounding steps, enhancing safety. The a1200 configuration includes a 45U height, 27.6″ (700 mm) width and 39.4″ (1,000 mm) depth, fitting standard data‑center aisles while maximizing usable space. Optional perforated front and rear doors create effective air containment when paired with airflow accessories. The grommet‑sealed top panel protects sensitive equipment from environmental contaminants. Cable management accessories such as side panels, grommeted top panels and versatile tray systems simplify routing and reduce clutter. The ZetaFrame® system's open architecture permits easy access for maintenance and future upgrades. Compatibility with CPI's design tools enables precise planning and rapid deployment. Overall, the ZB22‑A1200‑E1 cabinet delivers high‑density scalability, reliable thermal performance, and a flexible platform for AI, HPC and hyperscale workloads. Its global availability and rapid customization align with CPI's commitment to quality and customer support. The solution helps data‑center operators achieve operational efficiency while protecting critical ICT investments.