Cart
Loading...
Loading...
Cart
Loading...
Loading...

ZB23-A1000-71

ZetaFrame® Cabinet; 84.6"H x 27.6"W x 41.3"D (2149 mm x 700 mm x 1050 mm); 45U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; No Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black

MSRP $3,480.67
Height84.6" (2149 mm) 45U
Width27.6" (700 mm)
Depth41.3" (1050 mm)
DoorsSingle Perforated Front/Double Perforated Rear
Top PanelGrommet-Sealed
Side PanelsNone
Bottom PanelNone
Thermal ManagementNone
ColorBlack
ShippingStandard Pallet
Product Description

A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.

Key Features and Benefits

Speedy Deployment

  • Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
  • Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
  • Easy attachment and positioning of accessories allow for faster deployment and maintenance
  • Optional shock pallet ensures safe delivery of racked ICT equipment

Fast Selection and Customization 

Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements

Future-Proof Strength

Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads

Integrated Bonding

Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components

Enhanced Cable Management

ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications

Integrated Airflow Management

Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling