



















Cart
ZB24-A1200-71




















ZetaFrame® Cabinet; 84.6"H x 27.6"W x 43.3"D (2149 mm x 700 mm x 1100 mm); 45U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 27.6" (700 mm) |
| Depth | 43.3" (1100 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZB24‑A1200‑71 Turnkey Cabinet
The zb24‑A1200‑71 model is the latest ZetaFrame® cabinet engineered for modern data centers. As a turnkey power supply cabinet it arrives factory‑assembled, reducing on‑site labor and accelerating project timelines. Its 45U height and robust steel construction meet the demanding needs of enterprise and colocation environments. Measuring 84.6" H x 27.6" W x 43.3" D (2149 mm x 700 mm x 1100 mm), the cabinet provides ample interior space while maintaining a compact footprint. The double‑perforated rear door and single‑perforated front door enable efficient airflow management without additional accessories. With a static load capacity of 5,000 lb (2,268 kg) the unit supports high‑density equipment configurations. Integrated cable management accessories such as square‑punched rails and grommet‑sealed top panels simplify routing and keep the rack tidy. Optional airflow management components can be added to create dedicated hot and cold aisles, enhancing cooling efficiency for high‑performance compute. The design also includes built‑in bonding points that ensure reliable grounding for all installed devices. Customers can configure the ZB24‑A1200‑71 with a range of power distribution units, monitoring sensors, and security locks through CPI's design tools, creating a truly turnkey solution. Rapid product customization is supported by CPI's global distributor network, guaranteeing quick delivery to any region. The modular construction allows future upgrades without extensive re‑engineering. By selecting a ZB24‑A1200‑71 turnkey power supply cabinet, data‑center operators gain a scalable, high‑density platform that reduces total cost of ownership. The ZetaFrame® system's proven strength and flexibility help meet regulatory compliance and uptime requirements. CPI's expertise ensures the cabinet integrates seamlessly with existing infrastructure.