
Cart
ZB25-A1200-71

ZetaFrame® Cabinet; 84.6"H x 27.6"W x 47.2"D (2149 mm x 700 mm x 1200 mm); 45U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 27.6" (700 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZB25-A1200-71 Cabinet
The ZB25-A1200-71 ZetaFrame® Cabinet System delivers a robust 45U, 84.6‑inch high, 27.6‑inch wide and 47.2‑inch deep enclosure built for demanding server and network cabinets. Its roll‑formed, fully welded steel frame supports up to 5,000 lb static load, providing the strength required for modern data center cabinets. This solution combines durability with precise dimensions to fit standard rack‑mount infrastructures. Integrated cable management accessories streamline routing and reduce clutter, making it an ideal data center cabinet for organized cabling. The system's perforated front and rear doors, along with a grommet‑sealed top panel, enable efficient cable pathways while maintaining structural integrity. Customers benefit from faster deployment and reduced downtime thanks to the built‑in cable management features. Airflow management is built into the ZetaFrame® design, allowing separate conditioned and exhaust air streams for optimal cooling. The optional airflow management accessories create a sealed aisle containment environment that lowers cooling costs. Effective airflow management supports high‑density compute workloads in any data center enclosure. Designed for edge data centers, the ZB25-A1200‑71 offers a compact footprint without sacrificing performance, making it a versatile rack‑mount solution for remote sites. Its lightweight yet sturdy construction simplifies installation in constrained spaces. Edge deployments gain the reliability of enterprise‑grade cabinets while maintaining a small physical profile. A broad range of cabinet accessories, including power distribution units, grounding hardware, and security locks, expand the functionality of this ZetaFrame® system. Seamless integration with CPI's eConnect® monitoring platform provides real‑time environmental insight. The ZB25‑A1200‑71 thus serves as a complete data center infrastructure component, delivering strength, scalability, and future‑ready adaptability.