
Cart
ZB25-A2200-71

ZetaFrame® Cabinet; 84.6"H x 27.6"W x 47.2"D (2149 mm x 700 mm x 1200 mm); 45U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 27.6" (700 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Enhanced Performance and Deployment Efficiency
The ZB25-A2200-71 ZetaFrame® Cabinet System delivers speedy deployment with factory-assembled configurations that reduce on-site assembly time and component count. This approach saves valuable resources during installation and integrates power, cable, and thermal management accessories preinstalled under a unique part number. Customers benefit from faster maintenance and reduced delivery costs with optional shock pallets for safe equipment transport.
With a robust steel frame architecture, the ZetaFrame Cabinet supports static loads up to 5,000 lb and dynamic loads of 4,000 lb for future-proof reliability in high-density environments. Integrated bonding automatically grounds doors and panels through contact points, eliminating the need for separate grounding straps. This ensures compliance and safety in enterprise and colocation data centers.
Enhanced cable management in the ZetaFrame system features versatile accessories that accommodate a wide variety of applications independently or in combination. These solutions optimize organization and airflow, reducing clutter and improving maintenance efficiency. The result is a streamlined infrastructure that supports next-generation compute demands.
Seamless integration with optional airflow management accessories ensures effective conditioned and exhaust air separation for maximum equipment cooling. Brush-sealed top panels and perforated doors contribute to optimal thermal performance in demanding setups. This ZetaFrame cabinet design enhances overall data center efficiency and uptime.
The ZB25-A2200-71 model offers a 45U height, 27.6-inch width, and 47.2-inch depth in a black finish with standard pallet shipping. Its scalable design is ideal for enterprise data centers, providing strength and flexibility for evolving IT needs. This ZetaFrame cabinet system represents a turnkey solution that powers and protects critical technology investments.