



















Cart
ZB33-A1200-71




















ZetaFrame® Cabinet; 84.6"H x 29.5"W x 41.3"D (2149 mm x 750 mm x 1050 mm); 45U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 29.5" (750 mm) |
| Depth | 41.3" (1050 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZB33-A1200-71 45U ZetaFrame® Cabinet
The ZB33-A1200-71 delivers a robust 45U frame built from roll‑formed, fully welded steel that supports up to 5,000 lb static load. Its square‑punched rails provide precise equipment positioning while reducing installation time for any data center cabinet project. Integrated bonding through door hinges ensures reliable grounding without additional straps. Designed for server cabinet applications, the system includes perforated front and double‑perforated rear doors that promote efficient airflow management. Optional airflow accessories can be added to create a sealed aisle environment, maximizing cooling efficiency for high‑density deployments. The grommet‑sealed top panel further protects equipment from contaminants. Rapid deployment is enabled by factory‑assembled configurations that arrive ready for rack‑mount, eliminating the need for on‑site sub‑assembly. Customers can specify power, cable and thermal accessories under a single part number, streamlining procurement and reducing lead times. The modular design allows future expansion without compromising structural integrity. The ZetaFrame cabinet's versatile cable‑management options include side‑mount trays, vertical cable organizers and rear‑door PDU mounting points. This flexibility supports diverse server cabinet layouts and simplifies maintenance in enterprise and colocation facilities. All components are engineered to meet industry standards for safety and performance. Overall, the ZB33‑A1200‑71 45U ZetaFrame® Cabinet offers a high‑strength, scalable solution that meets the demanding requirements of modern data center cabinet environments while delivering speed, reliability and optimal thermal performance.