
Cart
ZB35-A2200-71

ZetaFrame® Cabinet; 84.6"H x 29.5"W x 47.2"D (2149 mm x 750 mm x 1200 mm); 45U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 29.5" (750 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Rapid Deployment and Customizable Configuration
The ZB35-A2200-71 ZetaFrame® Cabinet delivers a high‑density 45U enclosure that fits tightly into modern enterprise and colocation environments. At 84.6" high, 29.5" wide and 47.2" deep, the cabinet provides ample space for dense compute while maintaining a compact footprint. Its perforated front and rear doors enable efficient airflow to keep equipment operating within optimal temperature ranges. Built with a roll‑formed tubular steel frame, the ZB35 series supports a static load of 5,000 lb (2,268 kg) and a dynamic load of 4,000 lb (1,814 kg), ensuring reliable support for heavy server racks. Integrated bonding through the door hinges eliminates the need for separate grounding straps, simplifying installation and improving safety. The brush‑sealed top panel adds an extra layer of protection against dust and contaminants. ZetaFrame®'s modular cable management accessories can be installed quickly to organize power and data cabling without obstructing airflow. The optional airflow management components align with the cabinet's built‑in perforations to separate supply and exhaust air streams, reducing cooling costs. Together, these features help maintain consistent performance for high‑performance computing workloads. Customers can configure the ZB35-A2200-71 with factory‑installed power distribution units, monitoring modules, or additional side panels to meet specific project requirements. The design tool suite, including CAD and BIM files, allows engineers to visualize the enclosure within data‑center layouts before purchase. Rapid, factory‑assembled delivery shortens on‑site installation time and accelerates time‑to‑value. Choosing the ZB35‑A2200‑71 ZetaFrame® Cabinet gives enterprises a scalable foundation that grows with evolving technology demands. Its robust construction, integrated bonding, and flexible accessory options align with CPI's commitment to quality and rapid customization. Partner with CPI to future‑proof your data‑center infrastructure today.