
Cart
ZB41-A2200-71

ZetaFrame® Cabinet; 84.6"H x 31.5"W x 31.5"D (2149 mm x 800 mm x 800 mm); 45U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 31.5" (800 mm) |
| Depth | 31.5" (800 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Integrated Cable Management and Thermal Options
The ZetaFrame® 45U cabinet delivers a compact, 84.6" (2149 mm) high enclosure that meets the demanding needs of modern IT infrastructure. Its perforated front and rear doors provide optimal airflow while maintaining structural integrity for heavy equipment loads. The brush‑sealed top panel further enhances thermal performance without added complexity. Designed as a rack mount cabinet, the unit supports seamless integration of power distribution and cable management accessories. Standardized 19‑inch mounting rails allow quick installation of servers, switches, and networking gear. Integrated bonding ensures grounding continuity across doors, panels and frame, simplifying compliance with safety standards. For data center cabinet deployments, the ZetaFrame® system offers optional airflow management accessories that separate hot and cold aisles. This capability reduces cooling solutions costs by improving conditioned air efficiency. The optional shock pallet protects sensitive equipment during transit and installation. Cable management is streamlined through versatile accessories that attach directly to side panels or the interior frame. Users can route power and data cables cleanly, reducing clutter and improving serviceability. The design also accommodates future upgrades without extensive re‑work. Overall, the ZB41-A2200-71 provides a future‑proof, high‑density platform that aligns with server cabinet, network cabinet, and cooling solutions requirements, helping enterprises maximize performance while protecting critical assets.