



















Cart
ZB43-A1200-71




















ZetaFrame® Cabinet; 84.6"H x 31.5"W x 41.3"D (2149 mm x 800 mm x 1050 mm); 45U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 31.5" (800 mm) |
| Depth | 41.3" (1050 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZB43‑A1200‑71 System
The ZB43‑A1200‑71 model delivers a robust 45U frame measuring 84.6 inches high, 31.5 inches wide and 41.3 inches deep, supporting up to 5,000 lb static load. Its roll‑formed, fully welded steel construction provides industry‑leading strength for demanding enterprise environments. This ZetaFrame cabinet meets the rigorous requirements of modern colocation and hyperscale data centers. The zb43 designation signals a high‑performance solution built for rapid deployment. Speedy deployment is built into the ZB43‑A1200‑71 system cabinet, with factory‑assembled components that minimize on‑site labor and reduce delivery time. Customers can order the unit with pre‑installed power, cable and thermal accessories under a single part number. Integrated cable‑management accessories simplify routing and reduce clutter inside the ZetaFrame cabinet. Optional airflow management solutions separate conditioned and exhaust air streams for optimal cooling efficiency. The design eliminates the need for separate grounding straps, as doors and panels bond automatically to the frame. The ZB43‑A1200‑71 1200 cabinet incorporates grommet‑sealed top panels and perforated front and rear doors that enhance airflow while preserving security. Its double‑perforated rear door accommodates rear‑mounted power distribution units without compromising structural integrity. The unit ships on a standard pallet, ensuring safe handling during transport. Chatsworth Products offers expert consultation to tailor the ZB43‑A1200‑71 to specific project requirements, including custom accessory packages. Global availability and rapid product customization provide a competitive advantage for data‑center operators. The ZetaFrame cabinet system is backed by comprehensive documentation and worldwide distributor support.