



















Cart
ZB43-A1200-E1




















ZetaFrame® Cabinet; 84.6"H x 31.5"W x 41.3"D (2149 mm x 800 mm x 1050 mm); 45U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 84.6" (2149 mm) 45U |
| Width | 31.5" (800 mm) |
| Depth | 41.3" (1050 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features for High‑Density Deployments
The ZB43-A1200-E1 delivers a 43 wide cabinet footprint with dimensions of 84.6"H x 31.5"W x 41.3"D (2149 mm x 800 mm x 1050 mm), providing ample space for dense equipment layouts. Constructed from roll‑formed, tubular, fully welded steel, the ZetaFrame® frame supports static loads up to 5,000 lb (2,268 kg) and dynamic loads to 4,000 lb (1,814 kg). Integrated bonding through door hinges and panel contact points eliminates the need for separate grounding straps, enhancing safety and compliance. Factory‑installed accessories enable speedy deployment, reducing on‑site assembly time and packaging complexity for the zb43 configuration. Customers receive a single, project‑specific part number that includes optional power, cable and thermal accessories, streamlining ordering and logistics. The design allows quick attachment and positioning of accessories, further accelerating installation and future maintenance. The cabinet features double‑perforated rear doors and a single perforated front door to promote effective airflow while maintaining security. Square‑punched rails provide reliable equipment support, and the grommet‑sealed top panel protects against contaminants. Side panels are solidly attached, and the optional shock pallet ensures safe transport of sensitive ICT gear. ZetaFrame® cabinets integrate seamlessly with CPI's airflow management solutions, allowing precise separation of conditioned and exhaust air streams for optimal cooling efficiency. The system is compatible with eConnect® power distribution units and environmental monitoring tools, delivering comprehensive power and thermal oversight. Users can also add cable‑management accessories that adapt to diverse routing requirements. Designed for enterprise and colocation environments, the ZB43‑A1200‑E1 meets the rigorous demands of modern data‑center operations. Global availability and rapid customization ensure the cabinet can be tailored to specific site constraints and future‑proofed for emerging technologies. CPI's worldwide distributor network provides localized support, enabling customers to deploy a reliable, high‑density solution with confidence.