
Cart
ZB44-A120A-72

ZetaFrame® Cabinet; 84.6"H x 31.5"W x 43.3"D (2149 mm x 800 mm x 1000 mm); 45U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; Air Dam; Rail Grommets; Shock Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 31.5" (800 mm) |
| Depth | 43.3" (1100 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | Air Dam |
| Color | Black |
| Shipping | Shock Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZB44-A120A-72 Design
The ZB44‑A120A‑72 model delivers a compact 84.6" H x 31.5" W x 43.3" D footprint while providing a full 45U of usable space, making it ideal for dense enterprise and colocation deployments. Its perforated front door and double‑perforated rear door promote efficient airflow, and the grommet‑sealed top panel protects against contaminants. The robust black steel frame is finished to meet the rigorous demands of modern data‑center environments. Factory‑assembled construction enables speedy on‑site deployment, reducing labor hours and minimizing handling errors. Customers receive a turnkey solution with power, cable and thermal accessories pre‑installed under a single part number, streamlining project schedules. Optional shock pallets further protect equipment during transport, ensuring a reliable arrival at the rack location. The ZetaFrame® cabinet's roll‑formed, tubular steel architecture supports up to 5,000 lb static and 4,000 lb dynamic loads, providing confidence for heavy‑density equipment. Integrated bonding through door hinges eliminates the need for separate grounding straps, simplifying compliance with grounding standards. This strength‑first design meets the most demanding load‑capacity requirements without compromise. Thermal performance is enhanced by the built‑in air dam and optional airflow‑management accessories that separate intake and exhaust streams. Versatile cable‑management accessories, including grommeted side panels and rail grommets, enable clean and organized routing of power and data cables. The system's design reduces hot‑spot formation and improves overall cooling efficiency. The yyzb44 designation references the same robust platform, underscoring the consistency of the ZetaFrame® family across multiple configurations. Users benefit from rapid customization through CPI's design tools, which generate CAD, BIM and Visio assets for seamless integration into project workflows. With global availability and expert consultation services, the ZB44‑A120A‑72 empowers data‑center operators to achieve high‑density, future‑proof infrastructure.