
Cart
ZB45-A120A-71

ZetaFrame® Cabinet; 84.6"H x 31.5"W x 47.2"D (2149 mm x 800 mm x 1200 mm); 45U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; Air Dam; Rail Grommets; Standard Pallet; Black
| Height | 84.6" (2149 mm) 45U |
| Width | 31.5" (800 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | Air Dam |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZB45‑A120A‑71 Cabinet
The ZB45‑A120A‑71 ZetaFrame® cabinet delivers a 45‑wide footprint within a compact 84.6‑in height, 31.5‑in width and 47.2‑in depth. Its 45U capacity accommodates dense server deployments while maintaining clear access for cable routing. Designed for enterprise and colocation environments, the cabinet supports a range of power and thermal accessories. Factory‑assembled configuration reduces on‑site assembly time, allowing rapid deployment of the ZB45 cabinet in new or upgraded data halls. Customers can specify accessories such as power distribution units, cable management trays, and airflow solutions under a single part number. The streamlined build also lowers shipping volume and minimizes handling risk. A fully welded, roll‑formed steel frame provides a static load capacity of 5,000 lb and a dynamic rating of 4,000 lb, ensuring robust support for heavy equipment. Integrated bonding through door hinges and panel contacts eliminates the need for separate grounding straps, simplifying compliance with grounding standards. The design meets the rigorous demands of high‑density compute and AI workloads. Air‑dam technology combined with perforated front and rear doors creates effective separation of hot and cold aisles, improving cooling efficiency for the 45‑wide cabinet. The grommet‑sealed top panel and optional side panels further enhance airflow management while protecting equipment from dust ingress. These thermal features help reduce cooling costs in hyperscale and multitenant data centers. The ZB45‑A120A‑71 integrates seamlessly with CPI's eConnect® power distribution units and cable management accessories, creating a fully coordinated infrastructure solution. Available CAD, BIM, and Visio files accelerate engineering design and documentation. With global distributor support, the cabinet can be delivered on a standard pallet to sites worldwide.