
Cart
ZB45-A2200-E1

ZetaFrame® Cabinet; 84.6"H x 31.5"W x 47.2"D (2149 mm x 800 mm x 1200 mm); 45U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 84.6" (2149 mm) 45U |
| Width | 31.5" (800 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZB45-A2200-E1 Cabinet
The ZB45-A2200-E1 ZetaFrame® Cabinet delivers a robust 45U framework built from roll‑formed tubular steel, supporting up to 5,000 lb static load. Its brush‑sealed top panel and perforated doors provide efficient airflow while maintaining structural integrity. The design enables rapid, factory‑installed configuration to shorten on‑site build time. Integrated bonding through hinged doors eliminates the need for separate grounding straps, ensuring compliance with safety standards across enterprise and colocation environments. The double‑perforated rear door and single‑perforated front door create clear separation of supply and exhaust air streams. This airflow strategy reduces cooling costs for high‑density equipment. The cabinet's side panels and open front allow flexible cable management using CPI's modular accessories, supporting neat routing and easy maintenance. Optional accessories such as cable trays and power distribution units can be pre‑installed under the unique part number, streamlining deployment. The system's Glacier White finish resists corrosion and matches modern data‑center aesthetics. With a footprint of 31.5 in W x 47.2 in D (800 mm x 1,200 mm) and a height of 84.6 in (2,149 mm), the ZB45-A2200‑E1 fits standard aisle configurations while maximizing usable rack space. Its static load capacity of 5,000 lb (2,268 kg) and dynamic capacity of 4,000 lb (1,814 kg) accommodate heavy servers and networking gear. The cabinet ships on a standard pallet for convenient logistics. CPI's global network of authorized distributors provides local support and rapid customization for the ZB45‑A2200‑E1. Engineers can work with CPI's consultation services to tailor power, cooling, and monitoring solutions that align with specific project requirements. The result is a future‑ready enclosure that scales with evolving data‑center demands.